Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic™ X-Microwave.
HMC1126
RECOMMENDED FOR NEW DESIGNSGaAs, pHEMT, Low Noise Amplifier, 400 MHz to 52 GHz
- Part Models
- 2
- 1ku List Price
- Starting From $159.69
Part Details
- Gain: 12 dB typical at 10 GHz to 26 GHz
- Input return loss: 14 dB typical at 10 GHz to 26 GHz
- Output return loss: 16 dB typical at 10 GHz to 40 GHz
- OP1dB: 17.5 dB typical at 10 GHz to 26 GHz
- PSAT: 21 dBm typical at 10 GHz to 26 GHz
- OIP3: 28.5 dBm typical at 10 GHz to 26 GHz
- Noise figure: 3.5 dB typical at 10 GHz to 26 GHz
- 5 V supply voltage at 85 mA
- 50 Ω matched input and output
- No external passive components required
- 5.00 mm × 5.00 mm, 24-terminal LGA_CAV package
The HMC1126ACEZ is a gallium arsenide (GaAs), pseudomorphic high electron mobility transistor (pHEMT), low noise amplifier that operates from 400 MHz to 52 GHz. The HMC1126ACEZ provides 12 dB of typical gain, 28.5 dBm typical output third-order intercept (OIP3), 17.5 dBm typical output power at 1 dB gain compression (OP1dB), and a 3.5 dB typical noise figure at 10 GHz to 26 GHz. The HMC1126ACEZ requires 85 mA from a 5 V supply. All of the typically required external passive components for operation (ac coupling capacitors and power supply decoupling capacitors) are integrated, which facilitates a small and compact printed circuit board (PCB) footprint.
The HMC1126ACEZ is housed in a 5.00 mm × 5.00 mm, 24-terminal chip array small outline no lead cavity (LGA_CAV) package.
APPLICATIONS
- Test instrumentation
- Military and space
Documentation
Data Sheet 1
User Guide 1
Application Note 3
Product Selection Guide 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
HMC1126ACEZ | 24-terminal LGA_CAV (5 mm x 5 mm x 1.60 mm) | ||
HMC1126ACEZ-R7 | 24-terminal LGA_CAV (5 mm x 5 mm x 1.60 mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 22, 2022 - 22_0295 HMC1126ACEZ Data Sheet Revision |
||
HMC1126ACEZ | PRODUCTION | |
HMC1126ACEZ-R7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
S-Parameter 1
Sys-Parameter Models for Keysight Genesys
Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.
Open ToolADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open Tool